Measurement Configuration | Preset State |
Function | No Change |
Range | No Change |
Resolution | No Change |
Integration Time | No Change |
Input Resistance | No Change |
Channel Labels | No Change |
Channel Delay | No Change |
Reading Format | No Change |
Sample Count | No Change |
Trigger Count | No Change |
Trigger Delay | No Change |
Trigger Sample | No Change |
Scanning Operations | Preset State |
Scan List | No Change |
Reading Memory | All Readings are Cleared |
Min, Max, and Average | All Statistical Data is Cleared |
Sweep Count | No Change |
Trigger Interval | No Change |
Monitor in Progress | Stopped |
Mx+B Scaling | Preset State |
Scaling State | No Change |
Gain Factor (“M”) | No Change |
Offset Factor (“B”) | No Change |
Scale Label | No Change |
Alarm Limits | Preset State |
Alarm Queue | No Change |
Alarm State | No Change |
HI and LO Alarm Limits | No Change |
Alarm Output | No Change |
Alarm Output Configuration | No Change |
Alarm Output State | Output Lines are Cleared |
Alarm Output Slope | No Change |
Module Hardware | Preset State |
Multiplexer Modules |
All Channels Open 2-Wire/1-Wire Mode: No Change |
Matrix Modules |
All Channels Open 2-Wire/1-Wire Mode: No Change |
GP Modules | All Channels Open |
RF Modules | Channels b01 and b02 Selected (b=Bank) |
Microwave Modules |
34945A: All Channel Drives = Default 34946A: Channels 101 and 201 to COM 34947A: Channels 101, 201, and 301 to COM |
System Control Modules |
34950A: DIO Ports = Input, Count = 0, Trace Patterns are Cleared 34951A: DACs=0 Vdc, Trace Waveforms Cleared 34952A: DIO Ports=Input, Count=0, DACs=0 Vdc 34959A: DIO Ports=Input, All Relay Channels Open |
System-Related Operations | Preset State |
Display State | On |
Error Queue | Errors Not Cleared |
Stored States | No Change |
System Date | No Change |
System Time | No Change |
Temperature Units | °C |